Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC996

RECOMMENDED FOR NEW DESIGNS

Analog Variable Gain Amplifier SMT, 5 - 12 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Wide Gain Control Range:
    22 dB
  • Single Control Voltage: -1 to -4.5V
  • Output IP3 @ Max Gain:
    +34 dBm
  • Output P1dB: +22 dBm
  • No External Matching
  • 24 Lead 4x4 mm SMT Package: 16 mm²
HMC996
Analog Variable Gain Amplifier SMT, 5 - 12 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1

Latest Discussions

Recently Viewed