HMC994

Obsolete

HMC994 / HMC994LP5E

GaAs, PHEMT, MMIC, Half-Watt Power Amplifier Chip or Power Amplifier, DC to 28 GHz or 30 GHz

Part Details

  • P1dB output power: +27 dBm, +28 dBm
  • PSAT output power: +29 dBm, +30 dBm
  • Gain: 13 dB, 14 dB
  • Output IP3: +36 dBm, +38 dBm
  • Supply voltage: +10 V at 250 mA
  • 50 Ω matched input/output
  • Die size: 2.82 × 1.5 × 0.1 mm
  • 32-lead, 5 × 5 mm, surface-mount technology (SMT) package

Suggested Replacement Parts

HMC994A

HMC994

HMC994 / HMC994LP5E

GaAs, PHEMT, MMIC, Half-Watt Power Amplifier Chip or Power Amplifier, DC to 28 GHz or 30 GHz

Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
HMC994APM5E GaAs pHEMT MMIC Power Amplifier, DC - 28 GHz
HMC994A-DIE GaAs pHEMT MMIC 0.5 Watt Power Amplifier, DC - 30 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed