HMC987

LAST TIME BUY

3.3V Low Noise 1:9 Fanout Buffer, DC - 8 GHz

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • Ultra Low Noise Floor: –166 dBc/Hz @ 2 GHz
  • LVPECL, LVDS, CML & CMOS Compatible Inputs
  • Up to 8 Differential or 16 Single-Ended LVPECL Outputs
  • One Adjustable Power CML/RF Output
  • Serial or Parallel Control, Hardware Chip-Enable
  • Power-Down Current < 1 uA
  • 32 Lead 5mm × 5 mm SMT Package 25 mm2
HMC987
3.3V Low Noise 1:9 Fanout Buffer, DC - 8 GHz
HMC987 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Technical Articles 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
LTC6955 LAST TIME BUY Ultralow Jitter, 7.5GHz, 11 Output Fanout Buffer Family
HMC7043 RECOMMENDED FOR NEW DESIGNS

High Performance, 3.2 GHz, 14-Output Fanout Buffer with JESD204B/JESD204C

ADCLK948 RECOMMENDED FOR NEW DESIGNS Two Selectable Inputs, 8 LVPECL Outputs SiGe Clock Fanout Buffer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1

Latest Discussions

Recently Viewed