
Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic™ X-Microwave.
HMC960
LAST TIME BUYDC - 100 MHz Dual Digital Variable Gain Amplifier SMT with Driver
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- Low Noise: 6 dB NF
- High Linearity: Output IP3 +30 dBm
- Variable Gain: 0 to 40 dB
- High Bandwidth: DC to 100 MHz
- Precise Gain Accuracy:
0.5 dB Gain Step - Excellent Magnitude & Phase Response
- Externally Controlled Common Mode Output Level
- Parallel or Serial Gain Control
- Read/Write Serial Port Interface (SPI)
- 24 Lead 4x4 mm SMT Package 16 mm²
- Programmable Input Impedance (400Ω Differential or 100Ω Differential)
The HMC960LP4E is a digitally programmable dual channel variable gain amplifier. It supports discrete gain steps from 0 to 40 dB in precise 0.5 dB steps. It features a glitch free architecture to provide exceptionally smooth gain transitions. The device has matched gain paths which provide excellent quadrature balance over a wide signal bandwidth.
The HMC960LP4E provides an SPI programmable input impedance of 100Ω differential or 400Ω differential (default).
Externally controlled common mode output feature enables the HMC960LP4E to provide a flexible output interface to other parts in the signal path. Gain can be controlled via either a parallel interface (GC[6:0]) or via the read/write serial port (SPI).
Housed in a compact 4x4mm (LP4) SMT QFN package, the HMC960LP4E requires minimal external components and provides a low cost alternative to more complicated switched amplifier architectures.
Applications
- Baseband I/Q Transceivers
- Direct Conversion & Low IF Transceivers
- Diversity Receivers
- ADC Drivers
- Adaptive Gain Control
Documentation
Data Sheet 1
Quality Documentation 3
Product Selection Guide 1
Tape & Reel Specification 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC960LP4E | 24-Lead QFN (4mm x 4mm w/ EP) | ||
HMC960LP4ETR | 24-Lead QFN (4mm x 4mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jul 28, 2022 - 22_0023 Product Discontinuance for Select Analog Devices Parts (ADFXXXX, HMCXXX) |
||
HMC960LP4E | LAST TIME BUY | |
HMC960LP4ETR | LAST TIME BUY |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
ADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open Tool