HMC959
RECOMMENDED FOR NEW DESIGNS26 GHz, Divide-By-4 SMT with Reset & Programmable Output Voltage
- Part Models
- 3
- 1ku List Price
- price unavailable
Part Details
- Differential & Singe-Ended Operation
- Low Power Consumption: 281 mW typ.
- Programmable Differential Output Voltage Swing: 800 - 1800 mVP-P
- Fast Rise and Fall Times: 19 ps
- Propagation Delay: 121 ps
- Single Supply: -3.3V
- 16 Lead 3×3mm SMT Package: 9mm2
The HMC959LC3 is a Divide-by-4 with Reset designed to support clock frequencies as high as 26 GHz. During normal operation, with the reset pin not asserted, the output toggles from its prior state on the positive edge of the clock. This results in a divide-by-four function of the clock input. Asserting the reset pin forces the Q output low regardless of the clock edge state (asynchronous reset assertion). Reversing the clock inputs allows for negative-edge triggered applications. The HMC959LC3 also features an output level control pin, VR, which allows for loss compensation or for signal level optimization.
All input signals to the HMC959LC3 are terminated with 50 Ω to ground on-chip, and may be either AC or DC coupled. Outputs can be connected directly to a 50 Ω terminated system, while DC blocking capacitors may be used if the terminating system is 50 Ω to a non-ground DC voltage. The HMC959LC3 operates from a single -3.3 V DC supply and is available in a ceramic RoHS-compliant 3×3 mm SMT package.
APPLICATIONS
- High Speed Frequency Divider (up to 26 GHz)
- Broadband Test & Measurement
- Clock Synthesis
- Phase Locked Loops
To request data sheet and for additional information, please contact RFMG-hsl@analog.com
Documentation
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC959LC3 | LCC:CER LEADLESS CHIP CARR | ||
HMC959LC3TR | LCC:CER LEADLESS CHIP CARR | ||
HMC959LC3TR-R5 | LCC:CER LEADLESS CHIP CARR |
This is the most up-to-date revision of the Data Sheet.