HMC954
RECOMMENDED FOR NEW DESIGNS32 Gbps, 2:1 Mux with Programmable Output Voltage
- Part Models
- 3
- 1ku List Price
- price unavailable
Part Details
- Supports Data Rates up to 32 Gbps
- 479 mW Power Consumption
- −3.3 V or +3.3 V Operation is Available
- Supports Single-Ended and Differential Operation
- 24 Lead Ceramic 4 × 4 mm SMT Package: 16 mm2
The HMC954LC4B is a 2 to 1 Multiplexer designed for 32 Gbps data serialization. The mux latches the two differential inputs on a rising edge of the input clock. The device uses both rising and falling edges of the half-rate clock to serialize the data. The HMC954LC4B also features an output level control pin, VR, which allows for loss compensation or for signal-level optimization.
All differential inputs to the HMC954LC4B are CML and terminated on-chip with 50 Ω to the positive supply, GND, and may be AC or DC coupled. The differential CML outputs are source terminated to 50 Ω and may also be AC or DC coupled. Outputs can be connected directly to a 50 Ω ground-terminated system or drive devices with CML logic input. The HMC954LC4B operates from a single −3.3 V supply and is available in a ceramic ROHS-compliant 4 × 4 mm SMT package.
APPLICATIONS
- SONET OC-192
- Broadband Test & Measurement Equipment
- FPGA Interfacing Circuitry
- 16 G and 32 G Fiber Channel
- 100 Gbit Ethernet
Documentation
Product Selection Guide 1
Quality Documentation 2
Tape & Reel Specification 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC954LC4B | 24-Lead LCC (3.9mm x 3.9mm) | ||
HMC954LC4BTR | 24-Lead LCC (3.9mm x 3.9mm) | ||
HMC954LC4BTR-R5 | 24-Lead LCC (3.9mm x 3.9mm) |
This is the most up-to-date revision of the Data Sheet.