HMC943

NOT RECOMMENDED FOR NEW DESIGNS

1.5 Watt Power Amplifier SMT, 24 - 31.5 GHz

Part Details

  • Saturated Output Power:
    +34 dBm @ 24% PAE
  • High Output IP3: +41 dBm
  • High Gain: 21 dB
  • DC Supply: +5.5V @ 1200 mA
  • No External Matching Required 
  • 32 Lead 5x5 mm SMT
    Package: 25 mm²
HMC943
1.5 Watt Power Amplifier SMT, 24 - 31.5 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
HMC943APM5E >1.5 W (34 dBm), 24 GHz to 34 GHz, GaAs, pHEMT, MMIC, Power Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC943LP5E
HMC943LP5E Evaluation Board

Latest Discussions