HMC910
LAST TIME BUYBroadband Analog Time Delay SMT, DC - 24 GHz
- Part Models
- 3
- 1ku List Price
- price unavailable
Part Details
- Very Wide Bandwidth: DC - 24 GHz
- Continuous Adjustable
Delay Range: 70 ps - Single-Ended or Differential Operation
- Adjustable Differential Output Voltage Swing: 170 - 760 mVp-p @ 24 GHz
- Delay Control Modulation
Bandwidth: 10 MHz - Single Supply: +3.3V
- 24 Lead 4x4mm SMT Package: 16mm²
The HMC910LC4B is a broadband time delay with 0 to 70 ps continuously adjustable delay range. The delay control is linearly monotonic with respect to the control voltage, VDC and the control input has a modulation bandwidth of 600MHz.The device provides a differential output voltage with constant amplitude for single-ended or differential input voltages above the input sensitivity level, while the output voltage swing may be adjusted using the VAC control pin.
The HMC910LC4B features internal temperature compensation and bias circuitry to minimize delay variations with temperature. The device also features an enable pin, ENB. All RF input and outputs of the HMC910LC4B are internally terminated with 50 Ohms to Vcc, and may either be AC or DC coupled. Output pins can be connected directly to a 50 Ohm to Vcc terminated system, while DC blocking capacitors must be used if the terminated system input is 50 Ohms to a DC voltage other than Vcc.
APPLICATIONS
- Synchronization of Clock & Data
- Transponder Design
- Serial Data Transmission up to 32 Gbps
- Broadband Test & Measurement
- RF ATE Applications
Documentation
Data Sheet 1
Quality Documentation 2
Tape & Reel Specification 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC910LC4B | 24-Lead LCC (4mm x 4mm w/ EP) | ||
HMC910LC4BTR | 24-Lead LCC (4mm x 4mm w/ EP) | ||
HMC910LC4BTR-R5 | 24-Lead LCC (4mm x 4mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Dec 29, 2022 - 22_0095 Obsolescence of HMC955 HMC940 HMC877 HMC910 products |
||
HMC910LC4B | LAST TIME BUY | |
HMC910LC4BTR | LAST TIME BUY | |
HMC910LC4BTR-R5 | LAST TIME BUY |
This is the most up-to-date revision of the Data Sheet.