HMC859

RECOMMENDED FOR NEW DESIGNS

26 GHz, Divide-By-8 SMT with Reset & Programmable Output Voltage

Part Models
3
1ku List Price
price unavailable

Part Details

  • Differential & Singe-Ended Operation
  • Low Power Consumption: 320 mW typ.
  • Programmable Differential Output Voltage Swing: 800 - 1900 mVP-P
  • Fast Rise and Fall Times: 19 / 17 ps
  • Propagation Delay: 146 ps
  • Single Supply: -3.3V
  • 16 Lead 3x3mm SMT Package: 9mm2
HMC859
26 GHz, Divide-By-8 SMT with Reset & Programmable Output Voltage
Ask a Question

Documentation

Data Sheet 1

Request an NDA

To request data sheet and for additional information, please contact RFMG-hsl@analog.com

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-HMC859LC3
HMC859LC3 Evaluation Board

Latest Discussions