HMC856

RECOMMENDED FOR NEW DESIGNS

28 Gbps, 5-Bit, Digital Time Delay with Programmable Output Voltage

Part Models
3
1ku List Price
price unavailable

Part Details

  • Differential and single-ended operation
  • Low power consumption: 610 mW typical
  • Programmable differential
    • Output voltage swing: 500 mVp-p to 1350 mVp-p
  • Fast rise/fall time: 20 ps/18 ps
  • Supports data rates up to 28 Gbps
  • Single supply: −3.3 V
  • 5 mm × 5 mm, 32-terminal ceramic leadless chip carrier (LCC) package: 25 mm2
HMC856
28 Gbps, 5-Bit, Digital Time Delay with Programmable Output Voltage
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

IBIS Model 1


Evaluation Kits

EVAL-HMC856LC5
HMC856LC5 Evaluation Board

Latest Discussions

Recently Viewed