HMC851
RECOMMENDED FOR NEW DESIGNS28 Gbps XOR / XNOR SMT w/Programmable Output Voltage
- Part Models
- 3
- 1ku List Price
- price unavailable
Part Details
- Inputs Terminated Internally to 50 Ohms
- Differential & Singe-Ended Operation
- Propagation Delay: 97 ps
- Programmable Differential Output Voltage Swing: 500 - 1300 mV
- Fast Rise and Fall Times: 15/14 ps
- Low Power Consumption: 241 mW typ.
- Single Supply: -3.3V
- 16 Lead 3x3mm SMT Package: 9mm2
The HMC851LC3C is a XOR/XNOR gate function designed to support data transmission rates of up to 28 Gbps, and clock frequencies as high as 28 GHz. The HMC851LC3C also features an output level control pin, VR, which allows for loss compensation or for signal level optimization.
All input signals to the HMC851LC3C are terminated with 50 Ohms to ground on-chip, and may be either AC or DC coupled. The differential outputs of the HMC851LC3C may be either AC or DC coupled. Outputs can be connected directly to a 50 Ohm to ground terminated system, while DC blocking capacitors may be used if the terminating system is 50 Ohms to a nonground DC voltage. The HMC851LC3C operates from a single -3.3V DC supply, and is available in a ceramic RoHS compliant 3x3 mm SMT package.
APPLICATIONS
- RF ATE Applications
- Broadband Test & Measurement
- Serial Data Transmission up to 28 Gbps
Documentation
Data Sheet 1
Quality Documentation 2
Product Selection Guide 1
Tape & Reel Specification 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC851LC3C | 16-Lead LCC (3mm x 3mm w/ EP) | ||
HMC851LC3CTR | 16-Lead LCC (3mm x 3mm w/ EP) | ||
HMC851LC3CTR-R5 | 16-Lead LCC (3mm x 3mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.