HMC842
Obsolete45 Gbps Fanout Buffer with Programmable Output Voltage
- Part Models
- 3
- 1ku List Price
- price unavailable
Part Details
- Supports Clock Frequencies up to 28 GHz
- Independent Programmable Output Swing for Each Channel: 400 - 1200 mVp-p Diff.
- Single-Ended or Differential Operation
- Power Consumption: 465 mW
- Less than 500 fs Additive RMS Jitter
- Fast Rise and Fall Times: <12 ps
- 24 Lead 4x4mm SMT Package: 16mm²
The HMC842LC4B is a 1:2 Fanout Buffer designed to support data transmission rates up to 45 Gbps. The device can also operate with clock signals up to 28 GHz. During normal operation, input data (or clock) is transferred to both output channels. Differential input and output signals of the HMC842LC4B are terminated with 50 Ohms to ground on-chip, and may be either AC or DC coupled. The Outputs can be connected directly to a 50 Ohms-to-ground terminated system, while DC blocking capacitors should be used if the terminating system is 50 Ohms to a non-ground DC voltage.
The HMC842LC4B also features two separate output level control pins, VAC1 and VAC2 which provide loss compensation and signal level optimization for each output channel independently. The HMC842LC4B operates from a single -3.3V DC supply and is available in a ceramic RoHS compliant 4x4 mm SMT package.
Applications
- OC-768 & SDH STM-256 Equipment
- RF ATE Applications
- Short, intermediate, & Long Haul Fiber Optic Applications
- Broadband Test & Measurement
- Serial Data Transmission up to 45 Gbps
- Clock Buffering up to 28 GHz
Documentation
Data Sheet 1
Quality Documentation 2
Product Selection Guide 1
Tape & Reel Specification 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC842LC4B | 24-Lead LCC (4mm x 4mm w/ EP) | ||
HMC842LC4BTR | 24-Lead LCC (4mm x 4mm w/ EP) | ||
HMC842LC4BTR-R5 | 24-Lead LCC (4mm x 4mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 5, 2018 - 18_0060 Discontinuance of HMC products due to loss of manufacturing and supply capability. |
||
HMC842LC4B | Obsolete | |
HMC842LC4BTR | Obsolete | |
HMC842LC4BTR-R5 | Obsolete |
This is the most up-to-date revision of the Data Sheet.