HMC760

RECOMMENDED FOR NEW DESIGNS

Wideband 4 GS/s Track-and-Hold Amplifier, DC - 5 GHz

Part Models
3
1ku List Price
price unavailable

Part Details

  • 5 GHz Input bandwidth (1 Vp-p Full Scale)
  • 4 GS/s Maximum Sampling Rate
  • ≥66 dB SFDR (0.5 Vp-p Input, CLK = 1 GS/s)
  • ≥56 dB SFDR (1 Vp-p Input, CLK = 1 GS/s)
  • Direct-Coupled I/O
  • Ultra-clean Output Waveforms, Minimal Glitching
  • >60 dB Hold Mode Feedthrough Rejection
  • 0.9 mV RMS Hold Mode Output Noise
  • RoHS Compliant 4×4 mm SMT Package
HMC760
Wideband 4 GS/s Track-and-Hold Amplifier, DC - 5 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed