HMC744

RECOMMENDED FOR NEW DESIGNS

14 Gbps Fast Rise Time 1:2 Fanout Buffer with Programmable Output Voltage & Positive Supply

Part Models
3
1ku List Price
price unavailable

Part Details

  • Inputs Terminated Internally in 50 Ohms
  • Differential & Single-Ended Operation
  • Propagation Delay: 120 ps
  • Programmable Differential Output Voltage Swing: 600 - 1100 mV
  • Fast Rise & Fall Times: 22 / 20 ps
  • Low Power Consumption: 287 mW typ.
  • Single Supply: +3.3V
  • 16 Lead Ceramic 3×3mm SMT Package: 9mm2
HMC744
14 Gbps Fast Rise Time 1:2 Fanout Buffer with Programmable Output Voltage & Positive Supply
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

IBIS Model 1


Evaluation Kits

EVAL-HMC744LC3
HMC744LC3 Evaluation Board

Latest Discussions

Recently Viewed