HMC729
RECOMMENDED FOR NEW DESIGNS26 GHz, T Flip-Flop w/Reset
- Part Models
- 3
- 1ku List Price
- price unavailable
Part Details
- Supports Clock Frequencies up to 26 GHz
- Differential & Singe-Ended Operation
- Fast Rise and Fall Times: 18/17 ps
- Low Power Consumption: 270 mW typ.
- Propagation Delay: 95 ps
- Single Supply: -3.3V
- 16 Lead Ceramic 3×3mm SMT Package: 9mm2
The HMC729LC3C is a T Flip-Flop w/Reset designed to support clock frequencies as high as 26 GHz. During normal operation, with the reset pin not asserted, the output toggles from its prior state on the positive edge of the clock. This results in a divide-by-two function of the clock input. Asserting the reset pin forces the Q output low regardless of the clock edge state (asynchronous reset assertion). Reversing the clock inputs allows for negative-edge triggered applications.
All input signals to the HMC729LC3C are terminated with 50 to ground on-chip, and may be either AC or DC coupled. Outputs can be connected directly to a 50 terminated system, while DC blocking capacitors may be used if the terminating system is 50 to a non-ground DC voltage. The HMC729LC3C operates from a single -3.3V DC supply and is available in a ceramic RoHS compliant 3x3 mm SMT package.
APPLICATIONS
- Serial Data Transmission up to 26 Gbps
- High Speed Frequency Divider (up to 26 GHz)
- Broadband Test & Measurement
- RF ATE Applications
Documentation
Data Sheet 1
Product Selection Guide 1
Quality Documentation 2
Tape & Reel Specification 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC729LC3C | 16-Lead LCC (3mm x 3mm w/ EP) | ||
HMC729LC3CTR | 16-Lead LCC (3mm x 3mm w/ EP) | ||
HMC729LC3CTR-R5 | 16-Lead LCC (3mm x 3mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.