HMC724

RECOMMENDED FOR NEW DESIGNS

14 Gbps Fast Rise Time 1:2 Fanout Buffer

Part Models
3
1ku List Price
price unavailable

Part Details

  • Inputs Terminated Internally in 50 Ohms
  • Differential Inputs are DC Coupled
  • Propagation Delay: 110 ps
  • Fast Rise and Fall Times: 19/18 ps
  • Power Dissipation: 300 mW
  • 16 Lead Ceramic 3x3 mm SMT Package: 9 mm2
HMC724
14 Gbps Fast Rise Time 1:2 Fanout Buffer
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

IBIS Model 1


Evaluation Kits

EVAL-HMC724LC3
HMC724LC3 Evaluation Board

Latest Discussions

Recently Viewed