HMC717

Obsolete

Low Noise Amplifier SMT, 4.8 - 6.0 GHz

Part Details

  • Noise Figure: 1.1 dB
  • Gain: 16.5 dB
  • Output IP3: +31.5 dBm
  • Single Supply: +3V to +5V
  • 16 Lead 3x3mm QFN Package: 9 mm²

Suggested Replacement Parts

HMC717A RECOMMENDED FOR NEW DESIGNS

GaAs pHEMT MMIC Low Noise Amplifier, 4.8 to 6.0 GHz

HMC717
Low Noise Amplifier SMT, 4.8 - 6.0 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
HMC717A RECOMMENDED FOR NEW DESIGNS GaAs pHEMT MMIC Low Noise Amplifier, 4.8 to 6.0 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC717LP3
HMC717LP3 Evaluation Board

Latest Discussions

Recently Viewed