HMC661
RECOMMENDED FOR NEW DESIGNSUltra Wideband 4 GS/s Track-and-Hold Amplifier, DC - 18 GHz
- Part Models
- 3
- 1ku List Price
- price unavailable
Part Details
- 18 GHz Input bandwidth (1 VP-P Full Scale)
- 68 dB SFDR (4 GHz/0.5 VP-P Input, CLK = 1 GS/s)
- 57 dB SFDR (4 GHz/1 VP-P Input, CLK = 1 GS/s)
- Ultra-clean Output Waveforms, Minimal Glitching
- 4 GS/s Maximum Sampling Rate
- >60 dB Hold Mode Feedthrough Rejection
- 1.05 mV RMS Hold Mode Output Noise
- Single/Dual Rank Eval Boards Available
- RoHS Compliant 4×4 mm SMT Package
The HMC661LC4B is a SiGe monolithic, fully differential, single rank, track-and-hold (T/H) that provides unprecedented bandwidth and dynamic-range performance to wideband sampled signal systems. The T/H offers precision signal sampling over 18 GHz bandwidth, with 9-10-bit linearity from DC to beyond 5 GHz input frequency, 1.05 mV noise, and <70 fs random aperture jitter. The device can be clocked to 4 GS/s with minimal dynamic range loss. The T/H can be used to expand the bandwidth and/or high-frequency linearity of high-speed A/D conversion and signal acquisition systems.
APPLICATIONS
- RF ATE Applications
- Digital Sampling Oscilloscopes
- RF Demodulation Systems
- Digital Receiver Systems
- High Speed Peak Detectors
- Software Defined Radio
- Radar, ECM & ELINT Systems
- High Speed DAC De-Glitching
Documentation
Data Sheet 1
Application Note 2
Product Selection Guide 1
Quality Documentation 1
Tape & Reel Specification 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC661LC4B | 24-Lead LCC (4mm x 4mm w/ EP) | ||
HMC661LC4BTR | 24-Lead LCC (4mm x 4mm w/ EP) | ||
HMC661LC4BTR-R5 | 24-Lead LCC (4mm x 4mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.