HMC6545

Obsolete

32 Gbps, Dual Channel, Advanced Linear Equalizer

Part Models
1
1ku List Price
price unavailable
Viewing:

Part Details

  • Supports data rates from dc up to 32 Gbps
  • Protocol and data rate agnostic
  • Low latency (<170 ps)
  • Integrated AGC with differential sensitivity of <50 mV
  • Up to 20 dB programmable multiple unit interval input equalization
  • Extended chromatic and polarization mode dispersion tolerance
  • Programmable differential output amplitude control of up to 600 mV
  • Single 3.3 V supply eliminating external regulators
  • Wide temperature range from −40°C to +95°C
  • 5 mm × 5 mm, 32-lead LFCSP package
HMC6545
32 Gbps, Dual Channel, Advanced Linear Equalizer
HMC6545 Functional Block Diagram HMC6545 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-HMC6545LP5
HMC6545LP5 Evaluation Board

Latest Discussions

Recently Viewed