HMC625B

RECOMMENDED FOR NEW DESIGNS

0.5 dB LSB GaAs MMIC 6-Bit Digital Variable Gain Amplifier, DC - 5 GHz

Part Details

  • -13.5 to +18 Gain Control in 0.5 dB Steps
  • Power-up State Selection
  • High Output IP3: +32 dBm
  • TTL/CMOS Compatible Serial, Parallel, or latched Parallel Control
  • ±0.25 dB Typical Gain Step Error
  • Single +5V Supply
  • 32 Lead 5x5 mm SMT Package: 25 mm2
HMC625B

0.5 dB LSB GaAs MMIC 6-Bit Digital Variable Gain Amplifier, DC - 5 GHz

Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC625B
HMC625B Evaluation Board

Latest Discussions

Recently Viewed