HMC625A

Obsolete

6-Bit Digital Variable Gain Amplifier SMT, DC - 6 GHz

Part Details

  • -13.5 to +18 Gain Control in 0.5dB Steps
  • Power-up State Selection
  • High Output IP3: +33 dBm
  • TTL / CMOS Compatible
    Serial or Parallel Control
  • Typical Gain Step Error: ±0.25 dB
  • Single +5V Supply
  • 32 Lead 5x5 mm SMT Package
HMC625A
6-Bit Digital Variable Gain Amplifier SMT, DC - 6 GHz
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
HMC625A Obsolete 6-Bit Digital Variable Gain Amplifier SMT, DC - 6 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed