HMC604

Obsolete

Low Noise Amplifier with Bypass Mode SMT, 4.8 - 6.0 GHz

Part Details

  • Noise Figure: 1.5 dB
  • Output IP3: +26 dBm
  • Gain: 15 dB
  • Integrated Low Loss LNA Bypass Path
  • Single Supply: +3V or +5V
  • 50 Ohm Matched Output/Input
  • 16 Lead 3x3mm QFN Package: 9 mm²
HMC604
Low Noise Amplifier with Bypass Mode SMT, 4.8 - 6.0 GHz
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
HMC717A RECOMMENDED FOR NEW DESIGNS GaAs pHEMT MMIC Low Noise Amplifier, 4.8 to 6.0 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC604LP3
HMC604LP3 Evaluation Board

Latest Discussions

Recently Viewed