HMC593

Obsolete

Low Noise Amplifier with Bypass SMT, 3.3 - 3.8 GHz

Part Details

  • Noise Figure: 1.2 dB
  • Output IP3: +29 dBm
  • Gain: 19 dB
  • Low Loss LNA Bypass Path
  • Supply Voltage: +5V @ 40mA
  • 50 Ohm Matched Output

Suggested Replacement Parts

HMC753 RECOMMENDED FOR NEW DESIGNS

Low Noise Amplifier SMT, 1 - 11 GHz

HMC593
Low Noise Amplifier with Bypass SMT, 3.3 - 3.8 GHz
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
HMC753 RECOMMENDED FOR NEW DESIGNS Low Noise Amplifier SMT, 1 - 11 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

Latest Discussions