HMC474

Obsolete

HMC474MP86 / HMC474SC70

SiGe, HBT gain block amplifiers, SMT, dc to 6 GHz

Part Details

  • Gain: 15 dB or 15.5 dB
  • P1dB output power: 8 dB
  • Output third-order intercept points (IP3s): 20 dBm or 22 dBm
  • Cascadable 50 Ω inputs/outputs
  • Single supply: 3 V to 10 V
  • Industry standard SC70 Package

Suggested Replacement Parts

HMC311

HMC474
HMC474MP86 / HMC474SC70

SiGe, HBT gain block amplifiers, SMT, dc to 6 GHz

Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
HMC311SC70 InGaP HBT Gain Block Amplifier SMT, DC - 8 GHz
HMC311ST89 InGaP HBT Gain Block MMIC Amplifier, DC - 6 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-HMC474MP86
HMC474MP86 Evaluation Board
EVAL-HMC474SC70
HMC474SC70 Evaluation Board

Latest Discussions

Recently Viewed