HMC1061
RECOMMENDED FOR NEW DESIGNSDC to 18 GHz, Ultra Wideband, Dual Rank, 4 GSPS Track-and-Hold Amplifier
- Part Models
- 3
- 1ku List Price
- price unavailable
Part Details
- 18 GHz input sampling bandwidth (1 V p-p full-scale)
- 4 GSPS maximum sampling rate
- 67 dB SFDR at 4 GHz and 0.5 V p-p input and CLK = 1 GSPS)
- 56 dB SFDR at 4 GHz and 1 V p-p input and CLK = 1 GSPS)
- Direct coupled input/output
- Ultra clean output waveforms, minimal glitching
- ≥65 dB hold mode feedthrough rejection
- 1.45 per specs mV rms hold mode output noise
- 32-terminal ceramic leadless chip carrier, 5 mm × 5 mm
The HMC1061LC5 is a silicon germanium (SiGe), monolithic, fully differential, dual rank, track-and-hold amplifier that provides unprecedented bandwidth and dynamic range performance to wideband sampled signal systems. The track-and-hold amplifier offers precision signal sampling over an 18 GHz bandwidth, with 9-bit to 10-bit linearity from dc to beyond 5 GHz input frequency, 1.45 mV noise, and <70 fs random aperture jitter.
The HMC1061LC5 can be clocked to 4 GSPS with minimal dynamic range loss. The track-and-hold amplifier can be used to expand the bandwidth and/or high frequency linearity of high speed analog to digital conversion and signal acquisition systems. Wideband data acquisition systems with multi GHz required bandwidth for a variety of applications, such as software defined radio, radar systems, electronic warfare (EW), electronic intelligence (ELINT), and automated test equipment (ATE).
Applications
- RF ATE applications
- Digital sampling oscilloscopes
- RF demodulation systems
- Digital receiver systems
- High speed peak detectors
- Software defined radio
- Radar, electronic counter measures (ECM), and electronic intelligence systems
- High speed digital-to-analog converter (DAC) deglitching
Documentation
Data Sheet 1
Application Note 1
Quality Documentation 1
Product Selection Guide 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC1061LC5 | 32-Lead LCC (4.9mm x 4.9mm) | ||
HMC1061LC5TR | 32-Lead LCC (4.9mm x 4.9mm) | ||
HMC1061LC5TR-R5 | 32-Lead LCC (4.9mm x 4.9mm) |
This is the most up-to-date revision of the Data Sheet.