DS80C390

PRODUCTION

Dual CAN High-Speed Microprocessor

Part Models
4
1ku List Price
Starting From $20.88
Viewing:

Part Details

  • 80C52 Compatible
  • High-Speed Architecture
  • 4kB Internal SRAM Usable as Program/Data/Stack Memory
  • Enhanced Memory Architecture
  • Two Full-Function CAN 2.0B Controllers
  • Two Full-Duplex Hardware Serial Ports
  • Programmable IrDA Clock
  • High Integration Controller
  • 16 Interrupt Sources with Six External
  • Available in 64-Pin LQFP, 68-Pin PLCC
DS80C390
Dual CAN High-Speed Microprocessor
DS80C390: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 2

Application Note 7

Design Note 3

Technical Articles 7

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ds80c390 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed