DS5003
PRODUCTIONSecure Microprocessor Chip
8051 Microcontroller with Code Encryption Protects IP and Application Software from Copy or Reverse Engineering
- Part Models
- 1
- 1ku List Price
- price unavailable
Part Details
- 8051-Compatible Microprocessor for Secure/Sensitive Applications
- Access 32kB, 64kB, or 128kB of Nonvolatile SRAM for Program and/or Data Storage
- 128 Bytes of RAM
- 128 Bytes of Indirect Scratchpad RAM
- In-System Programming Through On-Chip Serial Port
- Can Modify Its Own Program or Data Memory in the End System
- Firmware Security Features
- Memory Stored in Encrypted Form
- Encryption Using On-Chip 64-Bit Key
- Automatic True Random-Key Generator
- Self-Destruct Input (SDI)
- Top Coating Prevents Microprobing
- Protects Memory Contents from Piracy
- Crash-Proof Operation
- Maintains All Nonvolatile Resources for Over 10 Years (at Room Temperature) in the Absence of Power
- Power-Fail Reset
- Early Warning Power-Fail Interrupt
- Watchdog Timer
The DS5003 secure microprocessor incorporates sophisticated security features including an array of mechanisms that are designed to resist all levels of threat, including observation, analysis, and physical attack. As a result, a massive effort is required to obtain any information about its memory contents. Furthermore, the "soft" nature of the DS5003 allows frequent modification of the secure information, thereby minimizing the value of any secure information obtained by such a massive effort. The device is an enhanced version of the DS5002FP secure microprocessor chip with additional scratchpad RAM.
Note: Designers must have the following documents to fully use all the features of this device. This data sheet contains pin descriptions, feature overviews, and electrical specifications. Errata sheets contain deviations from published specifications. The user's guides offer detailed information about device features and operation.
Applications
- Any Application Requiring Software Protection
- Gaming Machines
- PIN Pads
Documentation
Data Sheet 1
Reliability Data 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
DS5003FPM-16+ | Metric Quad Flatpack |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Secure Microcontrollers 1 | ||
DS5002 | PRODUCTION | Secure Microprocessor Chip |
Latest Discussions
No discussions on DS5003 yet. Have something to say?
Start a Discussion on EngineerZone®