DS5001FP

PRODUCTION

128k Soft Microprocessor Chip

Part Models
2
1ku List Price
Starting From $28.07

Part Details

  • 8051-compatible microprocessor adapts to its task:
    • Accesses up to 128kbytes of nonvolatile SRAM
    • In-system programming via on-chip serial port
    • Can modify its own program or data memory
    • Accesses memory on a separate bytewide bus
    • Performs CRC-16 check of NV RAM memory
    • Decodes memory and peripheral chip enables
  • Crashproof operation:
    • Maintains all nonvolatile resources for over 10 years
    • Power-fail reset
    • Early warning power-fail interrupt
    • Watchdog timer
    • SRAM for program/data storage (nonvolatile with user-supplied lithium)
    • Precision band-gap reference for power monitor
  • Fully 8051-compatible:
    • 128kbytes scratchpad RAM
    • Two timer/counters
    • On-chip serial port
    • 32 parallel I/O port pins
  • Software security available with DS5002FP Secure Microprocessor
  • Operating ranges:
    • 5V ±5%
    • 16MHz maximum clock speed
    • 0°C to 70°C
DS5001FP
128k Soft Microprocessor Chip
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on DS5001FP yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed