DS4420
PRODUCTIONI²C Programmable Gain Amplifier for Audio Applications
Fully Differential, Programmable-Gain Amplifier for Audio Applications
- Part Models
- 4
- 1ku List Price
- Starting From $1.98
Part Details
- Differential Inputs and Outputs
- -35dB to +25dB Adjustable Gain
- Low Output Noise
- Low Distortion Driving Into a 50Ω Load
- 3dB Gain Steps Programmed Through I²C Interface
- 5V Single Supply
- 20kHz Bandwidth for All Gain Settings
- Small 3mm x 3mm x 0.8mm TDFN Package
- Up to Eight DS4420s can be Placed on the Same I²C Bus
The DS4420 is a fully differential, programmable gain amplifier for audio applications. It features a -35dB to +25dB gain range controlled by an I²C interface and it is optimized to drive loads as low as 50Ω. The gain is adjustable in 3dB increments across the entire range. Three address inputs, used to select the I²C slave address, enable up to eight devices on a single bus.
The product operates from a single 5V supply over a -20°C to +70°C temperature range. It is offered in a 3mm x 3mm TDFN package.
Applications
- Audio Volume Control
- Microphone Gain Control
- Telephone Headsets
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
DS4420N+ | 14-LFCSP-3X3X0.75 | ||
DS4420N+T&R | 14-LFCSP-3X3X0.75 | ||
DS4420N-C01+ | 14-LFCSP-3X3X0.75 | ||
DS4420N-C01+T | 14-LFCSP-3X3X0.75 |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on ds4420 yet. Have something to say?
Start a Discussion on EngineerZone®