DS4026

10MHz to 51.84MHz TCXO

Digital TCXO Provides Extremely High Accuracy Over Wide Temperature Range

Part Details

  • ±1ppm Frequency Accuracy Over -40°C to +85°C
  • Standard Frequencies: 10, 12.8, 19.44, 20, 38.88, 40, 51.84MHz
  • Stratum 3 Frequencies: 10, 12.8, 19.2, 20MHz
  • Maximum ±4.6ppm Deviation Over 20 Years
  • Minimum ±8ppm (±5ppm for 10MHz) Digital Frequency Tuning Through I²C Interface
  • Surface-Mount 16-Pin SO Package
  • Pb Free/RoHS Compliant
DS4026
10MHz to 51.84MHz TCXO
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

Technical Articles 1

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
DS4077 50MHz to 122.88MHz VCXO
Serial Address RTCs 3
DS3231 PRODUCTION Extremely Accurate I²C-Integrated RTC/TCXO/Crystal
DS3232 PRODUCTION Extremely Accurate I²C RTC with Integrated Crystal and SRAM
DS3234 PRODUCTION Extremely Accurate SPI Bus RTC with Integrated Crystal and SRAM
Silicon Oscillators 1
DS32KHZ RECOMMENDED FOR NEW DESIGNS 32.768kHz Temperature-Compensated Crystal Oscillator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS4026 yet. Have something to say?

Start a Discussion on EngineerZone®