DS3660
PRODUCTIONDeepCover Security Manager for Low-Voltage Operation with 1KB Secure Memory and Programmable Tamper Hierarchy
Advanced Physical Security Provides Two Levels of Tamper-Detection Hierarchy at Low Power
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- Memory
- 1024-Byte Nonimprinting Memory with High-Speed Erase
- 64 Bytes General-Purpose RAM (Not Cleared)
- External SRAM Control and Optional Tamper-Event Erasure
- Segmented Tamper-Detection Memory Hierarchy with Programmable Tamper-Event Sources
- Tamper
- On-Chip Programmable Temperature Sensing with Proprietary ROC Detector
- Two General-Purpose Tamper-Detect Logic Inputs
- Four Uncommitted Tamper-Detect Comparator Inputs
- Four Window Comparators with On-Chip Reference Voltage
- Latching and Timestamping of Tamper Events
- Crystal Oscillator Tamper Monitoring
- Other
- Low-Voltage Host Microprocessor Interface
- Programmable Power-Consumption Options for Very Low Standby Current
- 64-Bit Unique Silicon Serial Number
- On-Chip Random-Number Generator (RNG)
- 32-Bit Seconds Counter with Watchdog Timer and Alarm Output
- CPU Supervisor
- I2C-Compatible Interface
One of the DS3660's primary features is the on-chip nonimprinting memory, consisting of eight 128-byte banks incorporating a high-speed, direct-wired clearing function. The 1KB memory is constantly complemented in the background to prevent memory imprinting of data. The DS3660 architecture allows the user to clear selective banks of the memory based upon specified tamper events. In the event of a qualified tamper event, the desired bank(s) of memory are rapidly cleared and a negative bias can be applied to erase external memory.
The DS3660 includes a seconds counter, watchdog timer, CPU supervisor, nonvolatile (NV) SRAM controller, and on-chip temperature sensor. In the event of a primary power failure, an external battery source is automatically switched in to keep the memory, time, and tamper-detection circuitry active. Optionally, an internal 1.8V bias source can be selected to keep a low-voltage SRAM alive. The DS3660 is configurable to operate with a low-voltage mobile host microprocessor interface for embedded battery-operated devices. The DS3660 provides low-leakage tamper-detection inputs for interface to external sensors, interlocks, and antitamper meshes. The DS3660 also invokes a tamper event on absolute temperature, if the temperature rate-of-change (ROC) exceeds programmed limits, or if the crystal oscillator frequency falls outside a specified window. The tamper event is latched and timestamped for fault-recovery purposes.
Access to the timer, tamper monitoring, nonimprinting memory, and device configuration is conducted through an I²C-compatible interface. The DS3660 is assembled in a Pb-free, 7mm x 7mm x 0.8mm CSBGA package.
Applications
- Access-Control Security Systems
- ATMs
- Cryptographic Processors
- E-Commerce Servers
- Gaming Systems
- Network Routers and Switches
- Network Storage Servers
- PIN Pads
- Point-of-Sale Terminals
- Secure Communications
- Set-Top Boxes
- Smart Card Readers
- Software-Defined Radios
Documentation
Reliability Data 1
Design Note 2
Technical Articles 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
DS3660B+ | Chip-Scale Ball-Grid Array | ||
DS3660B+TRL | Chip-Scale Ball-Grid Array |
Latest Discussions
No discussions on ds3660 yet. Have something to say?
Start a Discussion on EngineerZone®