DS3154
Single/Dual/Triple/Quad DS3/E3/STS-1 LIUs
Industry's Smallest Multichannel DS3/E3 and STS-1 LIUs
Part Details
- Single, Dual, Triple, or Quad Integrated Transmitter, Receiver, and Jitter Attenuators for DS3, E3, and STS-1
- Each Port Independently Configurable
- Perform Receive Clock/Data Recovery and Transmit Waveshaping
- Hardware or CPU Bus Configuration Options
- Jitter Attenuators can be Placed in Either the Receive or Transmit Paths
- Interface to 75Ω Coaxial Cable at Lengths Up to 380m (DS3), 440m (E3), or 360m (STS-1)
- Use 1:2 Transformers on Tx and Rx
- Require Minimal External Components
- Local and Remote Loopbacks
- Low-Power 3.3V Operation (5V Tolerant I/O)
- Industrial Temperature Range: -40°C to +85°C
- Small Package: 144-Pin, 13mm x 13mm Thermally Enhanced CSBGA
- IEEE 1149.1 JTAG Support
The DS3151 (single), DS3152 (dual), DS3153 (triple), and DS3154 (quad) line interface units (LIUs) perform the functions necessary for interfacing at the physical layer to DS3, E3, or STS-1 lines. Each LIU has independent receive and transmit paths and a built-in jitter attenuator.
Applications
- Access Concentrators
- ATM and Frame Relay Equipment
- Digital Cross-Connects
- DSLAMs
- PBXs
- Routers/Switches
- SONET/SDH and PDH Multiplexers
- Test Equipment
Documentation
Data Sheet 1
Reliability Data 1
Application Note 2
Design Note 3
Technical Articles 8
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 6 | ||
DS3150 | LAST TIME BUY | 3.3V, DS3/E3/STS-1 Line Interface Unit |
DS3112 | TEMPE T3 E3 Multiplexer, 3.3V T3/E3 Framer and M13/E13/G.747 MUX | |
DS3141 | Single/Dual/Triple/Quad DS3/E3 Framers | |
DS3142 | Single/Dual/Triple/Quad DS3/E3 Framers |
DS3143 | Single/Dual/Triple/Quad DS3/E3 Framers | |
DS3144 | Single/Dual/Triple/Quad DS3/E3 Framers |
Tools & Simulations
IBIS Model 1
BSDL Model File 3
Evaluation Kits
Latest Discussions
No discussions on DS3154 yet. Have something to say?
Start a Discussion on EngineerZone®