DS31256

256-Channel, High-Throughput HDLC Controller

256-Channel HDLC Controller Capable of Handling Up to 60 T1 or 64 E1 Data Streams or Two T3 Data Streams

Part Details

  • 256 Independent, Bidirectional HDLC Channels
  • Up to 132Mbps Full-Duplex Throughput
  • Supports Up to 60 T1 or 64 E1 Data Streams
  • 16 Physical Ports (16 Tx and 16 Rx) That Can Be Independently Configured for Channelized or Unchannelized Operation
  • Three Fast (52Mbps) Ports; Other Ports Capable of Speeds Up to 10Mbps (Unchannelized)
  • Channelized Ports Can Each Handle One, Two, or Four T1 or E1 Lines
  • Per-Channel DS0 Loopbacks in Both Directions
  • Over-Subscription at the Port Level
  • Transparent Mode Supported
  • On-Board Bit Error-Rate Tester (BERT) with Automatic Error Insertion Capability
  • BERT Function Can Be Assigned to Any HDLC Channel or Any Port
  • Large 16kB FIFO in Both Receive and Transmit Directions
  • Efficient Scatter/Gather DMA Maximizes Memory Efficiency
  • Receive Data Packets are Time-Stamped
  • Transmit Packet Priority Setting
  • V.54 Loopback Code Detector
  • Local Bus Allows for PCI Bridging or Local Access
  • Intel or Motorola Bus Signals Supported
  • Backward Compatibility with DS3134
  • 33MHz 32-Bit PCI (V2.1) Interface
  • 3.3V Low-Power CMOS with 5V Tolerant I/O
  • JTAG Support IEEE 1149.1
  • 256-Pin Plastic BGA (27mm x 27mm)


Features continued on page 6 of the PDF data sheet.
DS31256
256-Channel, High-Throughput HDLC Controller
Ask a Question

Documentation

Learn More

Tools & Simulations

Latest Discussions

Recently Viewed