DS3030W
3.3V Single-Piece 256kb Nonvolatile SRAM with Clock
DS3030W 3.3V Single Piece 256kb Nonvolatile SRAM with Integrated RTC
Part Details
- Single-Piece, Reflowable, 27mm x 27mm BGA Package Footprint
- Internal Manganese Lithium Battery and Charger
- Integrated Real-Time Clock
- Unconditionally Write-Protects the Clock and SRAM when VCC is Out-of-Tolerance
- Automatically Switches to Battery Supply when VCC Power Failures Occur
- Reset Output can be Used as a CPU Supervisor
- Interrupt Output can be Used as a CPU Watchdog Timer
- Industrial Temperature Range (-40°C to +85°C)
The DS3030W consists of a static RAM, a nonvolatile (NV) controller, a year 2000-compliant real-time clock (RTC), and an internal rechargeable manganese lithium (ML) battery. These components are encased in a surface-mount module with a 256-ball BGA footprint. Whenever VCC is applied to the module, it recharges the ML battery, powers the clock and SRAM from the external power source, and allows the contents of the clock registers or SRAM to be modified. When VCC is powered down or out-of-tolerance, the controller write-protects the memory contents and powers the clock and SRAM from the battery. The DS3030W also contains a power-supply monitor output (active-low RST), as well as a user-programmable interrupt output (active-low IRQ/FT).
Applications
- Data Acquisition Systems
- Fire Alarms
- Gaming
- Industrial Controllers
- PLCs
- POS Terminals
- RAID Systems and Servers
- Routers/Switches
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 9 | ||
DS2030W | 3.3V Single-Piece 256kb Nonvolatile SRAM | |
DS2030L | 3.3V Single-Piece 256Kb Nonvolatile SRAM | |
DS3050W | 3.3V Single-Piece 4Mb Nonvolatile SRAM with Clock | |
DS2045W | 3.3V Single-Piece 1Mb Nonvolatile SRAM |
DS2050W | 3.3V Single-Piece 4Mb Nonvolatile SRAM | |
DS3065W | 3.3V Single-Piece 8Mb Nonvolatile SRAM with Clock | |
DS2065W | 3.3V Single-Piece 8Mb Nonvolatile SRAM | |
DS2045L | 3.3V Single-Piece 1Mb Nonvolatile SRAM | |
DS3045W | 3.3V Single-Piece 1Mb Nonvolatile SRAM with Clock |
Latest Discussions
No discussions on ds3030w yet. Have something to say?
Start a Discussion on EngineerZone®