DS2045W
3.3V Single-Piece 1Mb Nonvolatile SRAM
Part Details
- Single-Piece, Reflowable, 27mm x 27mm BGA Package Footprint
- Internal ML Battery and Charger
- Unconditionally Write-Protects SRAM when VCC is Out-of-Tolerance
- Automatically Switches to Battery Supply when VCC Power Failures Occur
- Internal Power-Supply Monitor Detects Power Fail Below Nominal VCC (3.3V)
- Reset Output can be used as a CPU Supervisor for a Microprocessor
- Industrial Temperature Range (-40°C to +85°C)
The DS2045W is a 1Mb reflowable nonvolatile (NV) SRAM, which consists of a static RAM (SRAM), an NV controller, and an internal rechargeable manganese lithium (ML) battery. These components are encased in a surface-mount module with a 256-ball BGA footprint. Whenever VCC is applied to the module, it recharges the ML battery, powers the SRAM from the external power source, and allows the contents of the SRAM to be modified. When VCC is powered down or out of tolerance, the controller write-protects the SRAM's contents and powers the SRAM from the battery. The DS2045W also contains a power-supply monitor output, active-low RST, which can be used as a CPU supervisor for a microprocessor.
Applications
- Data Acquisition Systems
- Fire Alarms
- Gaming
- Industrial Controllers
- PLC
- POS Terminals
- RAID Systems and Servers
- Router/Switches
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 1
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on ds2045w yet. Have something to say?
Start a Discussion on EngineerZone®