DS28E50
RECOMMENDED FOR NEW DESIGNSDeepCover Secure SHA-3 Authenticator with ChipDNA PUF Protection
Protect Your Development Investment with Crypto-Strong Authentication and Advanced Physical Security
- Part Models
- 4
- 1ku List Price
- Starting From $1.27
Part Details
- Robust Countermeasures Protect Against Security Attacks
- Patented Physically Unclonable Function Secures Device Data
- Actively Monitored Die Shield Detects and Reacts to Intrusion Attempts
- All Stored Data Cryptographically Protected from Discovery
- Efficient Secure Hash Algorithm Authenticates Peripherals
- FIPS 202-Compliant SHA-3 Algorithm for Challenge/Response Authentication
- FIPS 198-Compliant Keyed-Hash Message Authentication Code (HMAC)
- TRNG with NIST SP 800-90B Compliant Entropy Source
- Supplemental Features Enable Easy Integration into End Applications
- 17-Bit One-Time Settable, Nonvolatile Decrement-Only Counter with Authenticated Read
- One GPIO Pin with Optional Authentication Control
- 2Kb of EEPROM for User Data, Key, and Control Registers
- Unique and Unalterable Factory Programmed 64-Bit Identification Number (ROM ID)
- Single-Contact, 1-Wire Interface Communication with Host at 11.7kbps and 62.5kbps
- Operating Range: 3.3V ±10%, -40°C to +85°C
- 6-Pin TDFN-EP Package (3mm x 3mm)
The DS28E50 secure authenticator combines FIPS 202-compliant secure hash algorithm (SHA-3) challenge and response authentication with Analog Devices' patented ChipDNA™ technology, a physically unclonable function (PUF) to provide a cost-effective solution with the ultimate protection against security attacks. The ChipDNA implementation utilizes the random variation of semiconductor device characteristics that naturally occur during wafer fabrication. The ChipDNA circuit generates a unique output value that is repeatable over time, temperature, and operating voltage. Attempts to probe or observe ChipDNA operation modifies the underlying circuit characteristics thus preventing discovery of the unique value used by the chip cryptographic functions. The DS28E50 utilizes the ChipDNA output as key content to cryptographically secure all device-stored data. With ChipDNA capability, the device provides a core set of cryptographic tools derived from integrated blocks including a SHA-3 engine, a FIPS/NIST -compliant true random number generator (TRNG), 2Kb of secured EEPROM, a decrement-only counter and a unique 64-bit ROM identification number (ROM ID). The unique ROM ID is used as a fundamental input parameter for cryptographic operations and serves as an electronic serial number within the application. The DS28E50 communicates over the single-contact 1-Wire® bus at both standard and overdrive speeds. The communication follows the 1-Wire protocol with the ROM ID acting as node address in the case of a multidevice 1-Wire network.
Applications
- Authentication of Medical Sensors and Tools
- Secure Management of Limited Use Consumables
- IoT Node Authentication
- Peripheral Authentication
- Reference Design License Management
- Printer Cartridge Identification and Authentication
Documentation
Data Sheet 1
Reliability Data 1
User Guide 1
Application Note 1
Design Note 3
Technical Articles 10
Video 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
DS28E50G+T | 2-SFN-3.5X6.5X0.75? | ||
DS28E50G+U | 2-SFN-3.5X6.5X0.75? | ||
DS28E50Q+T | Thin Dual Flatpack No Leads, Exposed Pad | ||
DS28E50Q+U | Thin Dual Flatpack No Leads, Exposed Pad |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 2, 2022 - 2238 DESIGN |
||
DS28E50Q+T | PRODUCTION | |
DS28E50Q+U | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
1-Wire Secure Authenticators 1 | ||
DS2477 | PRODUCTION | DeepCover Secure SHA-3 Coprocessor with ChipDNA PUF Protection |
Tools & Simulations
Software Development 1
DeepCover® Security Lab
Open Tool
Evaluation Kits
Reference Designs
Latest Discussions
No discussions on DS28E50 yet. Have something to say?
Start a Discussion on EngineerZone®