DS28E39

RECOMMENDED FOR NEW DESIGNS

DeepCover Secure ECDSA Bidirectional Authenticator with ChipDNA PUF Protection

Protect Your Design Using Crypto-Strong Authentication Secured with a Physically Unclonable Function

Part Models
2
1ku List Price
Starting From $1.41

Part Details

  • Robust Countermeasures Protect Against Security Attacks
    • Patented Physically Unclonable Function Secures Device Data
    • Actively Monitored Die Shield Detects and Reacts to Intrusion Attempts
    • All Stored Data Cryptographically Protected from Discovery
  • ECDSA Authenticated R/W of Stored Data and Counter
  • Efficient Public-Key Authentication Solution to Authenticate Peripherals
    • FIPS 186-Compliant ECDSA P256 Signature for Challenge/Response Authentication
    • ChipDNA Generated Public/Private Key Pair.
    • TRNG with NIST SP 800-90B Compliant Entropy Source
  • Supplemental Features Enable Easy Integration into End Applications
    • 17-Bit One-Time Settable, Nonvolatile Decrement-Only Counter with Authenticated Read
    • 2Kbits of EEPROM for User Data, Key, Control Registers, and Certificate
    • Unique and Unalterable Factory Programmed 64-Bit Identification Number (ROM ID)
    • Single-Contact, 1-Wire Interface Communication with Host at 11.7kbps and 62.5kbps
    • Operating Range: 3.3V ±10%, -40°C to +85°C
    • 6-Pin TDFN-EP Package (3mm x 3mm)
DS28E39
DeepCover Secure ECDSA Bidirectional Authenticator with ChipDNA PUF Protection
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Software Development 1

DeepCover® Security Lab

Open Tool

Evaluation Kits

eval board
DS28E39EVKIT

Evaluation System for the DS28E39 and DS2476

Features and Benefits

  • Demonstrates the Features of the DS28E39 DeepCover® Secure ChipDNA 1-Wire Authenticator
  • Demonstrates the Features of the DS2476 DeepCover Secure Coprocessor
  • 1-Wire/I2C Communication Is Logged to Aid Firmware Designers Understanding of DS28E39 and DS2476
  • 1-Wire/I2C USB Adapter Creates a Virtual COM Port on Any PC
  • Fully Compliant with USB Specification v2.0
  • Software Runs on Windows 10, Windows 8, and Windows 7 for Both 64-Bit and 32-Bit Versions
  • 3.3V ±3% 1-Wire Operating Voltage
  • Convenient On-Board Test Points, TDFN Socket
  • Evaluation Software Available by Request

Product Details

The DS28E39 evaluation system (EV system) provides the hardware and software necessary to exercise the features of the DS28E39. The EV system consists of five DS28E39/DS2476 devices in a 6-pin TDFN package, a DS9121AQ+ evaluation TDFN socket board, and a DS9481P-300# USB-to-I2C/1-Wire® adapter. The evaluation software runs under Windows®10, Windows 8, and Windows 7 operating systems, both 64-bit and 32-bit versions. It provides a handy user interface to exercise the features of the DS28E39 and DS2476.

Applications

  • Accessory and Peripheral Secure Authentication Controller
  • IoT Node Crypto-Protection
  • Parameters
  • Secure Boot or Download of Firmware and/or System
  • Secure Storage of Cryptographic Keys for a Host

DS28E39EVKIT
Evaluation System for the DS28E39 and DS2476

Latest Discussions

No discussions on DS28E39 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed