DS28E38
RECOMMENDED FOR NEW DESIGNSDeepCover® Secure ECDSA Authenticator with ChipDNA PUF Protection
Protect Your Design Using Crypto-Strong Authentication Secured with a Physically Unclonable Function
- Part Models
- 4
- 1ku List Price
- Starting From $1.37
Part Details
- Robust Countermeasures Protect Against Security Attacks
- Patented Physically Unclonable Function Secures Device Data
- Actively Monitored Die Shield Detects and Reacts to Intrusion Attempts
- All Stored Data Cryptographically Protected from Discovery
- Efficient Public-Key Authentication Solution to Authenticate Peripherals
- FIPS 186-Compliant ECDSA P256 Signature for Challenge/Response Authentication
- Options for ECDSA Public/Private Key Pair Source Include ChipDNA Generated, Chip Computed, and User Installed
- TRNG Entropy Source Designed to Be Compatible with NIST SP 800-90B
- Supplemental Features Enable Easy Integration into End Applications
- 17-Bit One-Time Settable, Nonvolatile Decrement-Only Counter with Authenticated Read
- 2Kbits of EEPROM for User Data, Key, Control Registers, and Certificate
- Unique and Unalterable Factory Programmed 64-Bit Identification Number (ROM ID)
- Single-Contact, 1-Wire Interface Communication with Host at 11.7kbps and 62.5kbps
- Operating Range: 3.3V ±10%, -40°C to +85°C
- 6-Pin TDFN-EP Package (3mm x 3mm)
- 2-Pad SFN Package (3.5mm x 6.5mm)
The DS28E38 is an ECDSA public key-based secure authenticator that incorporates Maxim’s patented ChipDNA™ PUF technology. ChipDNA technology involves a physically unclonable function (PUF) that enables the DS28E38 to deliver cost-effective protection against invasive physical attacks. Using the random variation of semiconductor device characteristics that naturally occur during wafer fabrication, the ChipDNA circuit generates a unique output value that is repeatable over time, temperature, and operating voltage. Attempts to probe or observe ChipDNA operation modifies the underlying circuit characteristics, preventing discovery of the unique value used by the chip cryptographic functions. The DS28E38 utilizes the ChipDNA output as key content to cryptographically secure all device stored data and optionally, under user control, as the private key for the ECDSA signing operation. With ChipDNA capability, the device provides a core set of cryptographic tools derived from integrated blocks including an asymmetric (ECC-P256) hardware engine, a FIPS/NIST-compliant true random number generator (TRNG), 2Kb of secured EEPROM, a decrement-only counter and a unique 64-bit ROM identification number (ROM ID). The ECC public/ private key capabilities operate from the NIST-defined P-256 curve to provide a FIPS 186-compliant ECDSA signature generation function. The unique ROM ID is used as a fundamental input parameter for cryptographic operations and serves as an electronic serial number within the application. The DS28E38 communicates over the single-contact 1-Wire® bus at both standard and overdrive speeds. The communication follows the 1-Wire protocol with the ROM ID acting as node address in the case of a multidevice 1-Wire network.
Applications
- Authentication of Medical Sensors and Tools
- IoT Node Authentication
- Peripheral Authentication
- Printer Cartridge Identification and Authentication
- Reference Design License Management
- Secure Management of Limited Use Consumables
Documentation
Data Sheet 1
Reliability Data 1
Application Note 1
Technical Articles 5
Product Highlight 1
Video 2
Product Highlight 1
Thought Leadership Page 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
DS28E38G+T | 2-SFN-3.5X6.5X0.75? | ||
DS28E38G+U | 2-SFN-3.5X6.5X0.75? | ||
DS28E38Q+T | Thin Dual Flatpack No Leads, Exposed Pad | ||
DS28E38Q+U | Thin Dual Flatpack No Leads, Exposed Pad |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Secure Authenticators 1 | ||
DS2476 | PRODUCTION | DeepCover Secure Coprocessor |
Tools & Simulations
Software Development 2
DeepCover® Security Lab
Open Tool