DS28E15
RECOMMENDED FOR NEW DESIGNSDeepCover Secure Authenticator with 1-Wire SHA-256 and 512-Bit User EEPROM
Protect Your Development Investment with Crypto-Strong Authentication and Advanced Physical Security
- Part Models
- 6
- 1ku List Price
- Starting From $0.87
Part Details
- 512-Bit EEPROM with SHA-256 Authentication for Reads and Writes
- Symmetric-Key-Based Bidirectional Secure Authentication Model Based on SHA-256
- Strong Authentication with a High-Bit-Count User-Programmable Secret and Input Challenge
- 512 Bits of User EEPROM Partitioned Into Two Pages of 256 Bits
- User-Programmable and Irreversible EEPROM Protection Modes Including Authentication, Write and Read Protect, and OTP/EPROM Emulation
- Unique Factory-Programmed, 64-Bit Identification Number
- Minimalist 1-Wire Interface Lowers Cost and Interface Complexity
- Reduces Control, Address, Data, Power, and Programming Signals to a Single Data Pin
- ±8kV HBM ESD Protection (typ)
- 2-Pin SFN, 6-Pin TDFN-EP, and 6-Pin TSOC Packages
- Operating Range: 3.3V ±10%, -40°C to +85°C
Applications
- Authentication of Consumables
- Secure Feature Control
Documentation
Data Sheet 1
Reliability Data 1
User Guide 1
Application Note 1
Design Note 5
Technical Articles 11
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
DS28E15G+T | Single-Row Flatpack, No Leads | ||
DS28E15G+U | Single-Row Flatpack, No Leads | ||
DS28E15P+ | Thin Small-Outline C-Lead | ||
DS28E15P+T | Thin Small-Outline C-Lead | ||
DS28E15Q+T | Thin Dual Flatpack No Leads, Exposed Pad | ||
DS28E15Q+U | Thin Dual Flatpack No Leads, Exposed Pad |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 20, 2016 - 1612 ASSEMBLY |
||
DS28E15Q+T | PRODUCTION | |
DS28E15Q+U | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
1-Wire Secure Authenticators 4 | ||
DS2465 | RECOMMENDED FOR NEW DESIGNS | DeepCover Secure Authenticator with SHA-256 Coprocessor and 1-Wire Master Function |
DS28E25 | PRODUCTION | DeepCover Secure Authenticator with 1-Wire SHA-256 and 4Kb User EEPROM |
DS28E02 | PRODUCTION | 1-Wire SHA-1 Authenticated 1Kb EEPROM with 1.8V Operation |
DS28E10 | PRODUCTION | 1-Wire SHA-1 Authenticator |
Secure Microcontrollers 1 | ||
DS2460 | PRODUCTION | SHA-1 Coprocessor with EEPROM |
Tools & Simulations
Software Development 1
DeepCover® Security Lab
Open Tool