DS2781

PRODUCTION

1-Cell or 2-Cell Stand-Alone Fuel Gauge IC

Complete Fuel Gauge IC for Accurate Remaining Battery Capacity Readings for 1- or 2-Cell Applications

Part Models
5
1ku List Price
Starting From $4.96
Viewing:

Part Details

  • Precision Voltage, Temperature, and Current Measurement System
  • Operates in One-Cell or Two--Cell Applications
  • Accurate, Temperature Stable Internal Timebase
  • Absolute and Relative Capacity Estimated from Coulomb Count, Discharge Rate, Temperature, and Battery Cell Characteristics
  • Accurate Warning of Low Battery Conditions
  • Automatic Backup of Coulomb Count and Age Estimation to Nonvolatile (NV) EEPROM
  • Gain and Temperature Coefficient Calibration Allows the Use of Low-Cost Sense Resistors
  • 24-Byte Parameter EEPROM
  • 16-Byte User EEPROM
  • Unique ID and Multidrop 1-Wire® Interface
  • Tiny 8-Pin TSSOP and 10-Pin TDFN (3mm x 4mm) Packages Embed Easily in Thin Prismatic Cell Packs
DS2781
1-Cell or 2-Cell Stand-Alone Fuel Gauge IC
DS2781 measures voltage, temperature, and current, and estimates available capacity for rechargeable Lithium-Ion and Lithium-Ion Polymer batteries | Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

DS2781EVKIT

Evaluation Kit for the DS2781

Features and Benefits

  • Demonstrates the capabilities of the DS2781 Standalone Fuel Gauge, including:
    • Estimation of available capacity for Li+ cells
    • Voltage measurement
    • Current measurement
    • Current accumulation
    • Temperature measurement
    • Information storage
    • Identification
  • Interfaces to the USB port of a PC running Windows® XP or older operating system

Product Details

The DS2781 evaluation kit (EV kit) makes performance evaluation, software development, and prototyping with the DS2781 Standalone Fuel Gauge easy. The evaluation board interfaces to a PC through a DS9123O USB Port Adapter and RJ-11 cable connection.

The DS2781 EV kit evaluation software gives the user complete control of all functions of the DS2781. Separate control tabs allow the user access to all EEPROM and RAM memory locations, all control registers, and real-time updates of all monitored parameters. The software also incorporates a datalogging feature to monitor a cell over time.

The evaluation board circuit is designed to provide the DS2781 with accurate parameter measurements. Kit demonstration boards will vary as they are improved upon over time.

DS2781EVKIT
Evaluation Kit for the DS2781

Latest Discussions

No discussions on ds2781 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed