DS2760

High-Precision Li+ Battery Monitor

Battery Monitor is First High-Performance Fuel Gauge to Integrate Li-Ion Protection Circuit and Current-Sense Resistor

Part Details

  • Li+ safety circuit
    • Overvoltage protection
    • Overcurrent/short circuit protection
    • Undervoltage protection
  • Zero Volt Battery Recovery Charge
  • Available in two configurations:
    • Internal 25mΩ sense resistor
    • External user-selectable sense resistor
  • Current measurement
    • 12-bit bidirectional measurement
    • Internal sense resistor configuration:0.625mA LSB and ±1.9A dynamic range
    • External sense resistor configuration:15.625µV LSB and ±64mV dynamic range
  • Current accumulation
    • Internal sense resistor: 0.25mAhr LSB
    • External sense resistor: 6.25µVhr LSB
  • Voltage measurement with 4.88mV resolution
  • Temperature measurement using integrated sensor with 0.125°C resolution
  • System power management and control feature support
  • 32 bytes of lockable EEPROM
  • 16 bytes of general purpose SRAM
  • Dallas 1-Wire interface with unique 64-bit device address
  • Low power consumption:
    • Active current: 90µA max
    • Sleep current: 2µA max
DS2760
High-Precision Li+ Battery Monitor
Ask a Question

Documentation

Learn More

Software Resources


Evaluation Kits

DS2760K

Li+ Battery Monitor Evaluation Kit

Features and Benefits

Li + Battery Monitor, including:
  • Temperature measurement
  • Voltage measurement
  • Current measurement
  • Current accumulation
  • Information storage
  • Identification
  • Overvoltage/Undervoltage protection
  • Overcurrent/short circuit protection
  • Interfaces to the serial port of a PC running Windows 95, Windows 98 or Windows NT

Product Details

The DS2760K Evaluation Kit makes performance evaluation, software development, and prototyping with the DS2760 Lithium-Ion Battery Monitor easy. The evaluation board interfaces to an IBM®-compatible PC through a DS9123 Serial Port Adapter and RJ-11 cable connection. The provided CD ROM contains all related data sheets along with the evaluation software, which can be run under Windows® 95, Windows 98 or Windows NT.

The DS2760K evaluation software gives the user complete control of all functions of the DS2760. Separate control tabs allow the user access to all EEPROM and RAM memory locations, all control registers, and real-time updates of all monitored parameters. The software also incorporates a data logging feature to monitor a cell over time and fuel gauging algorithms to improve remaining capacity calculations based on specific cell characteristics.

The evaluation board circuit is designed to provide the DS2760 with accurate parameter measurements, allow the DS2760 to disable charging or discharging, and protect the DS2760 from ESD damage. Kit demonstration boards will vary as they are improved upon over time. For information on the demonstration board circuits refer to the DOCS browser page when auto running from the DS2760K CD ROM or inside the documentation directory on the DS2760K CD ROM.

DS2760K
Li+ Battery Monitor Evaluation Kit

Latest Discussions

No discussions on DS2760 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed