DS2740

PRODUCTION

High-Precision Coulomb Counter

High-Precision Battery Fuel Gauge Costs Less than $1.00 Ideal for Handheld Products

Part Models
4
1ku List Price
Starting From $2.57
Viewing:

Part Details

  • 15-Bit Bidirectional Current Measurement (DS2740U)
    • 1.56µV LSB and ±51.2mV Dynamic Range
    • 78µA LSB and ±2.56A Dynamic Range with External 20mΩ Sense Resistor (RSNS)
    • 156µA LSB and ±5.12A Dynamic Range with External 10mΩ Sense Resistor (RSNS)
  • 13-Bit Bidirectional Current Measurement (DS2740BU)
    • 6.25µV LSB and ±51.2mV Dynamic Range
    • 312µA LSB and ±2.56A Dynamic Range with External 20mΩ Sense Resistor (RSNS)
    • 625µA LSB and ±5.12A Dynamic Range with External 10mΩ Sense Resistor (RSNS)
  • Analog Input Filter (IS1, IS2) Extends Dynamic Range for Pulse-Load Applications
  • Current Accumulation Register Resolution
    • 6.25µVhr (Both DS2740U and DS2740BU)
    • 0.3125mAhr with External 20mΩ RSNS
    • 0.6250mAhr with External 10mΩ RSNS
  • Dallas 1-Wire Interface
    • Unique 64-Bit Device Address
    • Standard and Overdrive Timings (OVD)
  • Low Power Consumption:
    • Active Current: 65µA max
    • Sleep Current: 1µA max
DS2740
High-Precision Coulomb Counter
DS2740 Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed