DS2710

PRODUCTION

Single-Cell NiMH Charger

Charges NiMH from a USB Port Without Fear of Overcharging an Alkaline Cell

Part Models
2
1ku List Price
Starting From $2.43

Part Details

  • Charges Single-Cell NiMH Cells
  • Switch-Mode Topologies Supported by Hysteretic Control Technique
  • Precharges Deeply Depleted Cells
  • Fast-Charges NiMH with -ΔV Termination Sensitivity of 2mV (typ)
  • Monitors Voltage, Temperature, and Time for Safety and Secondary Termination
  • Regulates Charge Current
  • Designed for External pMOS
  • Rail-to-Rail MOSFET Driver
  • Tiny 10-Pin TDFN Package (3mm x 4mm)
DS2710
Single-Cell NiMH Charger
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

Technical Articles 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Linear Battery Chargers 1
DS2711 PRODUCTION Loose-Cell NiMH Chargers
Switching Battery Chargers 2
DS2712 PRODUCTION Loose-Cell NiMH Chargers
DS2715 PRODUCTION NiMH Battery Pack Charge Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

DS2710EVKIT

Evaluation Kit for the DS2710

Features and Benefits

  • Convenient Power Source and Load Connections
  • AA-Size NiMH Cell Socket
  • LED Outputs Charging Status
  • Compact PCB Layout
  • Fully Assembled

Product Details

The DS2710 evaluation kit (EV kit) demonstrates operation of the DS2710 single-cell NiMH charger IC. The kit includes an assembled and tested PCB with a AA-size battery socket for easy connection to USB or other power source and a CD with documentation for the kit and device. The DS2710 EV kit fully charges a single NiMH chemistry cell and then provides a maintenance charge current to counteract self-discharging. Safety features include overvoltage protection, thermal protection, charge timeout, and alkaline-cell rejection by impedance test. An LED output displays the charging state.

Applications

  • Battery-Powered Toys
  • Cordless Mouse
  • Small Rechargeable Devices
  • Voice Recorders

DS2710EVKIT
Evaluation Kit for the DS2710

Latest Discussions

No discussions on DS2710 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed