DS2703

PRODUCTION

SHA-1 Battery Pack Authentication IC

SHA-1 Battery-Pack Authentication IC Provides a Robust Cryptographic Solution to Ensure the Authenticity of Li+ Battery Packs for Portable Devices

Part Models
2
1ku List Price
Starting From $1.78

Part Details

  • Secure Challenge and Response Authentication Using the SHA-1 Algorithm
  • Directly Powered by the Dallas 1-Wire Interface with 16kbps Standard and 143kbps Overdrive Communication Modes
  • Unique 64-Bit Serial Number
  • Thermistor Multiplexer
  • Operates with VPULLUP as Low as 2.7V
  • Pb-Free 8-Pin µMAX® or 2mm x 3mm TDFN Package
DS2703
SHA-1 Battery Pack Authentication IC
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

DS2703EVKIT

Evaluation Kit for the DS2703

Features and Benefits

  • Demonstrates the capabilities of the DS2703 Battery Pack Authentication IC With SHA-1 Security, including:
    • Secure Challenge and Response Authentication using the SHA-1 Algorithm
    • Identification
    • Thermistor Multiplexor
  • Interfaces to the USB Port of a PC running Windows XP® or older operating system that supports USB operation

Product Details

The DS2703 evaluation kit (EV kit) makes performance evaluation, software development, and prototyping with the DS2703 Battery Pack Authentication IC with SHA-1 Security easy. The evaluation board interfaces to a PC through a DS9123O USB Adapter and RJ-11 cable connection. All related data sheets along with the evaluation software can be found on our website at www.maximintegrated.com.

The DS2703 EV kit evaluation software gives the user complete control of all SHA-1 functions of the DS2703 as well as the various other commands.

The evaluation board circuit is designed to provide the DS2703 with a stable environment to perform SHA-1 Calculations, program the DS2703, and make thermistor measurements. Kit demonstration boards will vary as they are improved upon over time. For information on the demonstration board circuits refer to our website at www.maximintegrated.com.

Applications

  • 2.5G/3G Wireless Handsets
  • Digital Still and Video Cameras
  • Handheld or Notebook Computers and Terminals
  • PDAs

DS2703EVKIT
Evaluation Kit for the DS2703

Latest Discussions

No discussions on DS2703 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed