DS2482-101
PRODUCTIONSingle-Channel 1-Wire® Master with Sleep Mode
I²C-to-1-Wire Bridge Device performs bidirectional Protocol Conversion between I²C Master & 1-Wire Slave Device
- Part Models
- 2
- 1ku List Price
- Starting From $0.96
Part Details
- Allows Easy Interface Between a I2C Microport and a 1-Wire Slave
- I2C Host Interface Supports 100kHz and 400kHz I2C Communication Speeds
- 1-Wire Master IO with Selectable Active or Passive 1-Wire Pullup
- Provides Reset/Presence, 8-Bit, Single-Bit, and 3-Bit 1-Wire IO Sequences
- Standard and Overdrive 1-Wire Communication Speeds
- One Address Inputs for I2C Address Assignment
- Minimizes Line Noise Reducing System EMI
- Slew-Controlled 1-Wire Edges
- Supports EEPROMs, Temperature Sensors, or other 1-Wire Slaves That Have Momentary High Source Current Modes
- Strong 1-Wire Pullup Provided by an Internal Low-Impedance Signal Path
- PCTLZ Output to Optionally Control an External MOSFET for Stronger Pullup Requirements
- Reduce Power Consumption Saves on Power Supply Cost
- Supports Power-Saving Sleep Mode
- Operating Range: 2.9V to 5.5V, -40°C to +85°C
- 9-Bump WLP Package
The DS2482-101 is an I2C-to-1-Wire bridge device that interfaces directly to standard (100kHz max) or fast (400kHz max) I2C masters to perform bidirectional protocol conversion between the I2C master and any downstream 1-Wire slave devices. Relative to any attached 1-Wire slave device, the DS2482-101 is a 1-Wire master. Internal, factory-trimmed timers relieve the system host processor from generating time-critical 1-Wire waveforms, supporting both standard and overdrive 1-Wire communication speeds. To optimize 1-Wire waveform generation, the DS2482-101 performs slew-rate control on rising and falling 1-Wire edges and provides additional programmable features to match drive characteristics to the 1-Wire slave environment. Programmable, strong pullup features support 1-Wire power delivery to 1-Wire devices such as EEPROMs and sensors. The DS2482-101 combines these features with an output to control an external MOSFET for enhanced strong pullup application. The I2C slave address assignment is controlled by one binary address input, resolving potential conflicts with other I2C slave devices in the system. When not in use, the device can be put in sleep mode where power consumption is minimal.
Applications
- Cell Phones/PDAs
- Industrial Sensors
- Medical Instruments
- Printers
Documentation
Data Sheet 1
Reliability Data 1
Application Note 1
Technical Articles 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
DS2482X-101+T | Wafer-Level Package 3x3 Bump, Depopulated | ||
DS2482X-101+U | Wafer-Level Package 3x3 Bump, Depopulated |
Part Models | Product Lifecycle | PCN |
---|---|---|
Dec 21, 2016 - 1671A ASSEMBLY |
||
DS2482X-101+T | PRODUCTION | |
DS2482X-101+U | PRODUCTION | |
Jul 19, 2016 - 1594_AMENDED ASSEMBLY |
||
DS2482X-101+T | PRODUCTION | |
DS2482X-101+U | PRODUCTION | |
Dec 8, 2015 - 1594_PRE-PCN WAFER FAB |
||
DS2482X-101+T | PRODUCTION | |
DS2482X-101+U | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
1-Wire Interface Products 2 | ||
DS2480B | Serial to 1-Wire Line Driver | |
DS2482-800 | PRODUCTION | 8-Channel 1-Wire Master |
Latest Discussions
No discussions on DS2482-101 yet. Have something to say?
Start a Discussion on EngineerZone®