DS2438

PRODUCTION

Smart Battery Monitor

Part Models
4
1ku List Price
Starting From $4.05
Viewing:

Part Details

  • Unique 1-Wire interface requires only one port pin for communication
  • Provides unique 64-bit serial number to battery packs
  • Eliminates thermistors by sensing battery temperature on-chip
  • On-board A/D converter allows monitoring of battery voltage for end-of-charge and end-of-discharge determination
  • On-board integrated current accumulator facilitates fuel gauging
  • Elapsed time meter in binary format
  • 40-byte nonvolatile user memory available for storage of battery-specific data
  • Operating range -40°C to +85°C
DS2438
Smart Battery Monitor
DS2438 smart battery monitor provides several functions that are desirable to carry in a battery pack | Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

DS2438EVKIT

Smart Battery Monitor Evaluation Kit

Features and Benefits

  • Demonstrates the Capabilities of the DS2438 Smart Battery Monitor, Including:
    • Temperature Measurement
    • Voltage Measurement
    • Current Measurement
    • Current Accumulation
    • Elapsed Time
    • Information Storage
    • Identification
  • Provides Small-Volume DS2438 Programming Support
  • Interfaces to the USB Port of a PC Running Windows XP® or Older Operating System

Product Details

The DS2438 evaluation kit (EV kit) makes performance evaluation, software development, and prototyping with the DS2438 smart battery monitor easy. The evaluation board interfaces to a PC through a DS9123O USB adapter and RJ-11 cable connection. All related data sheets can be found on our website at www.maximintegrated.com.

Several jacks on the board allow easy connection to bench power supplies and to the serial port of a PC. The ZIF socket supports multiple parts.

The included software enables low-volume device programming with a real-time display of the temperature, voltage, current, accumulated current, and elapsed time measurements. In addition, the user can calibrate current measurements using the DS2438's offset calibration register and other features.

Applications

  • Cell Phones
  • Digital Still Cameras
  • Digital Video Cameras
  • Palmtops, Handy Terminals (incl. barcode)
  • Pen Entry Palmtops, PDAs and Organizers
  • Smart Battery Packs/Chargers

DS2438EVKIT
Smart Battery Monitor Evaluation Kit

Latest Discussions

No discussions on ds2438 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed