DS18S20-PAR

Parasite-Power Digital Thermometer

Part Models
1
1ku List Price
Starting From $3.65

Part Details

  • Unique 1-Wire Interface Requires Only One Port Pin for Communication
  • Derives Power from Data Line ("Parasite Power")—Does Not Need a Local Power Supply
  • Multi-Drop Capability Simplifies Distributed Temperature Sensing Applications
  • Requires no External Components
  • ±0.5°C Accuracy from -10°C to +85°C
  • Measures Temperatures from -55°C to +100°C (-67°F to +212°F)
  • 9-Bit Thermometer Resolution
  • Converts Temperature in 750ms (max.)
  • User-Definable Non-Volatile Temperature Alarm Settings
  • Alarm Search Command Identifies and Addresses Devices Whose Temperature is Outside of Programmed Limits (Temperature Alarm Condition)
  • Software compatible with the DS1822-PAR
  • Ideal for Use in Remote Sensing Applications (e.g., Temperature Probes) That do not Have a Local Power Source
DS18S20-PAR
Parasite-Power Digital Thermometer
Ask a Question

Documentation

Data Sheet 1

User Guide 1

Application Note 1

Design Note 4

Technical Articles 18

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
1-Wire Temperature Sensors 1
DS18S20 1-Wire Parasite-Power Digital Thermometer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS18S20-PAR yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed