DS1868B
PRODUCTION2-Channel Digital Potentiometer
2-Channel 256-Step Digital Potentiometer with +5V or ±3V Operation
- Part Models
- 10
- 1ku List Price
- Starting From $2.83
Part Details
- Two 256-Position Digital Potentiometers
- Wipers Digitally Set and Read Through Serial Port
- Resistors Connected in Series Provide Increased Total Resistance
- Maximum Standby Current of 2µA
- 3-Wire Serial Control Interface
- Operating Ranges: +5V or ±3V
- Operating Temperature Range: -40°C to +85°C
The DS1868B has two 256-position potentiometers, with wiper positions each set as 8-bit values. The potentiometers can be used independently or stacked for increased total resistance and number of taps. Communication takes place through a 3-wire serial port interface that drives an internal control logic unit. Multiple DS1868s can be linked or daisy-chained for control by a single processor.
The DS1868B dual digital potentiometer replaces DS1868, which has been discontinued. The device is designed for flexibility, operating from a single +5V or dual ±3V supply. Maximum standby current is only 2µA.
Digital potentiometers improve upon mechanical devices with processor control and programmability, greater reliability and accuracy, and packaging options that facilitate automatic assembly. They are used for signal control in modems and phones, battery charging and control circuitry, tuning and calibration, offset trimming of operational amplifiers, gain control, and power-supply regulation.
Applications
- Impedance Matching
- Mechanical Potentiometer Replacement
- Offset and Gain Control
- Programmable Filters, Delays, Time Constant
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
DS1868BE-010+ | Thin Shrink Small-Outline Package | ||
DS1868BE-010+T/R | Thin Shrink Small-Outline Package | ||
DS1868BE-100+ | Thin Shrink Small-Outline Package | ||
DS1868BE-100+T/R | Thin Shrink Small-Outline Package | ||
DS1868BS-010+ | Small-Outline IC, Wide (0.3in) | ||
DS1868BS-010+T/R | Small-Outline IC, Wide (0.3in) | ||
DS1868BS-050+ | Small-Outline IC, Wide (0.3in) | ||
DS1868BS-050+T/R | Small-Outline IC, Wide (0.3in) | ||
DS1868BS-100+ | Small-Outline IC, Wide (0.3in) | ||
DS1868BS-100+T/R | Small-Outline IC, Wide (0.3in) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Dec 11, 2018 - 1754N ASSEMBLY |
||
DS1868BE-010+ | PRODUCTION | |
DS1868BE-010+T/R | PRODUCTION | |
DS1868BE-100+ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Digital Potentiometers (DigiPOT) 4 | ||
MAX5391 | PRODUCTION | Dual 256-Tap, Volatile, Low-Voltage Linear Taper Digital Potentiometers |
MAX5393 | PRODUCTION | Dual 256-Tap, Volatile, Low-Voltage Linear Taper Digital Potentiometers |
MAX5386 | PRODUCTION | Dual, 256-Tap, Volatile Low-Voltage Linear Taper Digital Potentiometers |
MAX5388 | PRODUCTION | Dual, 256-Tap, Volatile Low-Voltage Linear Taper Digital Potentiometers |
Latest Discussions
No discussions on DS1868B yet. Have something to say?
Start a Discussion on EngineerZone®