DS1865
DS1865
LAST TIME BUYPON Triplexer Control and Monitoring Circuit
Complete Control, Calibration, and Monitoring Solution for GPON, BPON, and GEPON Transceivers
- Part Models
- 2
- 1ku List Price
- price unavailable
Viewing:
Part Details
- Meets GEPON, BPON, and GPON Timing Requirements for Burst-Mode Transmitters
- Bias Current Control Provided by APC Loop with Tracking-Error Compensation
- Modulation Current is Controlled by a Temperature-Indexed Lookup Table
- Laser Power Leveling from -6dB to +0dB
- Two 8-Bit Analog Outputs, One is Controlled by MON4 Voltage for Video Amplifier Gain Control
- Internal Direct-to-Digital Temperature Sensor
- Six Analog Monitor Channels: Temperature, VCC, MON1, MON2, MON3, and MON4
- Five Digital I/O Pins for Additional Control and Monitoring Functions
- Comprehensive Fault Management System with Maskable Laser Shutdown Capability
- Two-Level Password Access to Protect Calibration Data
- 120 Bytes of Password 1 Protected Nonvolatile Memory
- 128 Bytes of Password 2 Protected Nonvolatile Memory in Main Device Address
- 128 Bytes of Nonvolatile Memory Located at A0h Slave Address
- I²C-Compatible Interface for Calibration and Monitoring
- Operating Voltage: 2.85V to 3.9V
- Operating Temperature Range: -40°C to +95°C
- Packaging: 28-Pin Lead-Free TQFN (5mm x 5mm x 0.8mm)
The DS1865 controls and monitors all the burst-mode transmitter and video receiver biasing functions for a passive optical network (PON) triplexer. It has an APC loop with tracking-error compensation that provides the reference for the laser driver bias current and a temperature-indexed lookup table (LUT) that controls the modulation current. It continually monitors for high output current, high bias current, and low and high transmit power with its internal fast comparators to ensure that laser shutdown for eye safety requirements are met without adding external components. Six ADC channels monitor VCC, internal temperature, and four external monitor inputs (MON1—MON4) that can be used to meet transmitter and video receive signal monitoring requirements. Two digital-to-analog converter (DAC) outputs are available for biasing the video receiver channel, and five digital I/O pins are present to allow additional monitoring and configuration.
Applications
- Optical Triplexers with BPON, GPON, or GEPON Transceiver
Documentation
Data Sheet 1
Reliability Data 1
User Guide 1
Application Note 1
Design Note 4
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
DS1865T+ | 28-LFCSP-5X5X0.75 | ||
DS1865T+T&R | 28-LFCSP-5X5X0.75 |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Fiber Monitoring and Control 3 | ||
DS1856 | NOT RECOMMENDED FOR NEW DESIGNS | Dual, Temperature-Controlled Resistors with Internally Calibrated Monitors and Password Protection |
DS1859 | NOT RECOMMENDED FOR NEW DESIGNS | Dual, Temperature-Controlled Resistors with Internally Calibrated Monitors |
DS1863 | NOT RECOMMENDED FOR NEW DESIGNS | Burst-Mode PON Controller With Integrated Monitoring |
Laser Drivers 1 | ||
DS1864 | NOT RECOMMENDED FOR NEW DESIGNS | SFP Laser Controller and Diagnostic IC |
Latest Discussions
No discussions on ds1865 yet. Have something to say?
Start a Discussion on EngineerZone®