DS1863

NOT RECOMMENDED FOR NEW DESIGNS

Burst-Mode PON Controller With Integrated Monitoring

Complete Control, Calibration, and Monitoring Solution for GPON, BPON, and GEPON Transceivers

Part Models
2
1ku List Price
Starting From $2.87
Viewing:

Part Details

  • Meets BPON, GPON, and GEPON Timing Requirements for Burst-Mode Transceivers
  • Bias Current Control Provided by APC Loop with Tracking Error Compensation
  • Modulation Current Is Controlled by a Temperature-Indexed Lookup Table
  • Supports 0dB, -3dB, -6dB Power Leveling Settings with No Additional Calibration
  • Internal Direct-to-Digital Temperature Sensor
  • Five Analog Monitor Channels: Temperature, VCC, MON1, MON2, and MON3
  • Comprehensive Fault Management System with Maskable Laser Shutdown Capability
  • Two-Level Password Access to Protect Calibration Data
  • 120 Bytes of Password 1 (PW1) Protected Nonvolatile Memory
  • 128 Bytes of Password 2 (PW2) Protected Nonvolatile Memory
  • I²C-Compatible Interface for Calibration and Monitoring
  • Operating Voltage: 2.85V to 3.9V
  • Operating Temperature: -40°C to +95°C
  • 16-Pin, Lead-Free TSSOP Package
DS1863
Burst-Mode PON Controller With Integrated Monitoring
DS1863: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Fiber Monitoring and Control 3
DS1856 NOT RECOMMENDED FOR NEW DESIGNS Dual, Temperature-Controlled Resistors with Internally Calibrated Monitors and Password Protection
DS1859 NOT RECOMMENDED FOR NEW DESIGNS Dual, Temperature-Controlled Resistors with Internally Calibrated Monitors
DS1865 LAST TIME BUY PON Triplexer Control and Monitoring Circuit
Laser Drivers 1
DS1864 NOT RECOMMENDED FOR NEW DESIGNS SFP Laser Controller and Diagnostic IC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ds1863 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed